Page 8 - 2021 L-com Wireless Brochure
P. 8

Internet Of Things (IoT)



                     Pressure Sensor - PS783 Series The PS783 product family consists of highly stable piezo-resistive pressure sensors with
                     wide temperature compensation and zero correction. The PS783 is well suited for numerous applications, including gas and
                     liquid pressure measurements for industrial process controls, cooling, and air condition systems, as well as aviation and
                     navigation systems.

                     •  Ranges start as small as 0 to 200kPa and as large as 0 to 70MPa, based on part numbers
                     •   Isolated construction, enable to measure various liquids and gases
                     •   With cap Φ16.8mm standard OEM pressure sensor
                     •   Full stainless steel 316L
                     •   Wide temperature compensation
                     •   Long-term stability ±0.1%FS/year




                     Differential Pressure Sensor - PD790 Series  The PD790 product family consists of highly stable and reliable piezo-resistive
                     pressure sensors with wide temperature compensation and zero correction. The measured differential pressure is transmitted onto
                     the silicon die through the 316L diaphragm and inner media. This transforms the measured pressure into an electrical signal. The
                     PD790 is well suited for numerous applications, including gas and liquid pressure measurements for industrial process controls and
                     venture and eddy-current flow meters.

                     •  Differential pressure sensor with ranges as small as 0 to 35kPa and as large as 0 to 3.5MPa, based on part numbers
                     •  Isolated construction, enable to measure various liquids and gases
                     •  Φ19mm standard OEM pressure sensor
                     •  Full stainless steel 316L
                     •  Long-term stability ±0.3%FS/year





                     Pressure Transmitter - PT9503 Series The PT9503 product family consists of highly stable and reliable pressure transmitters with
                     span and zero correction. With linear correction and temperature compensation, it can effectively resist the water hammer effect,
                     solve the problem of momentary overload pressure, and could meet different needs for pressure measurements and control in
                     various environmental conditions. The PT9503 is well suited for numerous applications in smart agriculture, firefighting, irrigation,
                     water supply, and waste management.

                     •   Pressure ranges as large as 0 to 2MPa, based on part numbers
                     •   Micro-fused technology, dry-type structure
                     •  Water hammer preventing and cracking resistant
                     •  Temperature compensation and linear correction

























         8                                Products In-Stock and Available for Same-Day Shipping
   3   4   5   6   7   8   9   10   11   12