Page 17 - 2021 L-com Wired Brochure
P. 17

FIREWIRE/IEEE




         IEEE-488 GPIB       Gender       Form Factor  Protocol  Aplicaions      Special Features

         GPIB Cables         Male-Male, Female-  Normal, Inline,   IEEE-488  Data Acquisition,   All L-com GPIB cables are built with crimp ferrule strain relief
                             Female, Male-Female  Reverse, Reverse   Instrument Control, Test   that protects the connector from leakage and also provides
                                          Piggyback             and Measurement  enhanced mechanical strength.  Our GPIB cables come in
                                                                                 numerous form factors and gender options for the reliable
                                                                                 IEEE-488 protocol
         GPIB Adapters       Female-Female,   Normal, Bulkhead  IEEE-488  Data Acquisition,   L-com's innovative GPIB adapters allow our customers not
                             Male-Female                        Instrument Control, Test   only to adapt existing GPIB cables, but also fit any panel or
                                                                and Measurement  enclosure with a GPIB port.  Our bulkhead adapters also
                                                                                 feature fiberglass insulated options for users concerned with
                                                                                 ground loops
         Firewire Cables     Male-Male, Female-  Straight  IEEE-1394,   Document Scanning,   L-com's complete line of firewire products features "plug and
                             Female, Male-Female      IEEE-1394b  Camcorder Interconnects,   play" connections for printers, scanners, cameras and any
                                                                Digital Photography,   other firewire peripherals.  We offer cable configurations in
                                                                Peripheral to Host   Type 1, Type 2 and Type B connectors
                                                                Communication
         SATA Cables         Male-Male, Female-  Straight, Right   Serial ATA  Data Transfer, External   L-com offers a complete line of SATA cables for data transfer
                             Female, Male-Female  Angle         Storage, Hard Disk Drives  and storage in a smaller package.  Our SATA cables support
                                                                                 transfer rates up to 6 Gbps and come in straight or right angled
                                                                                 configurations

         SCIS Cables         Male-Male,   Male-  Straight  SCSI  Data Transfer, Hard   All of L-com's SCSI cables are manufactured to meet or
                             Female                             Disk Drives, Storage   exceed SCSI standards.  Users can have confidence in these
                                                                Applications     double shielded cable assemblies featuring SCSI-1, SCSI-3 or
                                                                                 SCSI-5 connectors to never let them down















































                                          L-com.com  |  +1 (800) 341-5266  |  +1 (978) 682-6936                    17
   12   13   14   15   16   17   18   19   20   21