Page 15 - 2021 L-com Wired Brochure
P. 15

D-SUBminiature



         D-Subminiature   Number of Pins  Genders  Form Factor  Pin out   Applications  Special Features
                                                         options
         Standard D-Sub    9, 15, 25, 26, 37,   Male-Male,   Straight, Right  Standard,   RS-232 serial communications,  L-com's complete line of D-subminiature cable
         Cables           44, 50, 62, 78  Male-Female,   Angle  Null Modem,   data networking, test and   assemblies includes various pin configurations, jackets
                                      Female-            Custom    measurement       and panel mount options.  Our complete line features
                                      Female                                         Economy, Deluxe and Premium cables for various
                                                                                     value packages.  We also have a large selection of null
                                                                                     modem cables as well
         Ruggedized Cables  9, 15, 25  Male-Male,   Straight   Standard,   RS-232 serial communications,  We offer a unique selection of Rugged Industrial D-sub
                                      Male-Female,       Null Modem,   data networking, test and   cables including heavy duty cables and stainless steel
                                      Female-            Custom    measurement       armored jackets.  Our heavy duty line features thick
                                      Female                                         PVC jacketing and 2x mold hold on our connectors.
                                                                                     Our armored jacket cables come in plastic jackets rated
                                                                                     for 800 psi crush resistance and stainless steel jackets
                                                                                     rated for 1500 psi crush resistance
         Standard         9, 15, 25, 37, 50  Male, Female  Straight, Right  Standard,   RS-232 serial communications,  We at L-com carry a complete line of D-subminiature
         Connectors                            Angle     Null Modem,   data networking, test and   connectors with all assortments of termination styles
                                                         Custom    measurement       including crimp, solder and screw-down terminals. All
                                                                                     of our D-subminiature connectors are simple to use
                                                                                     and quick to terminate, making them a top choice for
                                                                                     all users
         Waterproof Connectors  9, 15, 25  Male, Female  Straight   Standard,   RS-232 serial communications,  L-com offers a unique line of waterproof D-subminiature
                                                         Null Modem,   data networking, test and   connectors.  These IP67 rated connectors come in
                                                         Custom    measurement       panel mount or standard backshell kits.  They will keep
                                                                                     all connections free of dirt, dust and moisture to hold up
                                                                                     in some of the most demanding elements
         Standard Adapters  9, 15, 25, 26, 37,   Male-Male,   Straight, Right  Standard,   RS-232 serial communications,  Our line of D-subminiature adapters allows our
                          44, 50, 62, 78  Male-Female,   Angle  Null Modem,   data networking, test and   customers to adapter virtually any D-subminiature
                                      Female-            Custom    measurement       connection.  Whether you need an angled adapter, port
                                      Female                                         saver or gender changer, We have an option on hand
                                                                                     and in stock
         Bulk Cable       4, 5, 9, 15, 25,   N/A  N/A    N/A       RS-232 serial communications,  Build and wire any D-subminiature solution with our
                          36, 50                                   data networking, test and   line of bulk cable.  Multiple gauge, conductor count and
                                                                   measurement       jacket materials including PVC and LSZH


         Switch Boxes     9, 15, 25   Female   N/A       Standard   RS-232 serial communications,  Our switch boxes at L-com are built from sturdy
                                                                   data networking, test and   shielded metal and include 2 way and 4 way switch
                                                                   measurement       box options



         Signal           9, 15, 25   Female   N/A       Standard   RS-232 serial communications,  L-com offers numerous options for extending or
         Extenders/                                                data networking, test and   converting a serial communication signal utilizing
         Converters                                                measurement       D-subminiature cables.  Our devices work for RS-232,
                                                                                     RS-422 and RS-485 serial communication protocols























                                          L-com.com  |  +1 (800) 341-5266  |  +1 (978) 682-6936                    15
   10   11   12   13   14   15   16   17   18   19   20