Page 11 - 2021 L-com Wired Brochure
P. 11
COAXIAL Interconnects
Coaxial Interconnects Cable Genders Form Factor Connectors Materials/Jackets Special Features
Standard Coax Cable RG174, RG188, RG316, Male-Male, Straight, BNC, FME, MCX, PVC, LSZH L-com's coaxial cable catalog covers almost every
Assemblies RG58, RG142B, RG213, Male-Female, Right Angle, MMCX, N Series, RF application with our deep selection of cable
RG223 Female- Bulkhead QMA, SMA, TNC assemblies. With numerous connector and cable
Female and many more configurations, both common and rare, we guarantee
we have the right solution for all our customers
Low Loss Cable LMR-100, LMR-195, Male-Male, Straight, BNC, F-type, N PVC, LSZH, The large selection of Low Loss cable assemblies
Assemblies LMR-200, LMR-240, Male-Female, Right Angle, Series, QMA, High Flex PUR, at L-com can be used in a myriad of applications
LMR-400, LMR-400 UF, Female- Bulkhead SMA, TNC, 7/16 Armored, Outdoor, including telecom, military/defense, laboratory test &
LMR-600, LMR-900 Female DIN, 4.3-10 Industrial measurement, industrial/commercial and many more.
We build our cables with the highest quality materials
and offer complete lines featuring Times Microwave
components
Formable Cable 085 Semi-Rigid, Male-Male, Straight N Series, SMA Rolled Steel These innovative cable assemblies allow our
Assemblies 085 Formable, Male-Female customers to form the cable around various structures,
141 Semi-Rigid, giving numerous advantages to standard jacketed
141 Formable cables. They are perfect for microwave and RF
systems, medical imaging and test/measurement
equipment
Connectors Numerous Standard Male, Female Straight, BNC, FME, MCX, Nylon, Nickel, Gold We at L-com carry numerous coaxial connector
Coax Cable and Low Right Angle, MMCX, N Series, interfaces for many different cable types. Our
Loss options Bulkhead QMA, SMA, TNC connectors include various termination styles like
and many more crimp, clamp, twist-on and termination
Adapters N/A Male-Male, Straight, BNC, 7/16 DIN, Plastic, Brass L-com's large line of coaxial adapters allow our
Male-Female, Right Angle, N Series, SMA, customers to adapt and couple RF components
Female- Bulkhead SMB, TNC, UHF, quickly and effeciently. Available in both common and
Female and many more rare configurations
Bulk Cable RG174, RG188, RG316, N/A N/A N/A Nylon, Nickel, Our bulk coaxial cable at L-com covers a wide
RG58, RG142B, RG213, Bronze, Gold range of applications including ultra-flex and direct
RG223, LMR-100, LMR- burial. L-com guarantees we have the cable you are
195, LMR-200, LMR- looking for
240, LMR-400, LMR-400
UF, LMR-600, LMR-900
and many more
Attenuaters N/A Male-Female Straight N Series, SMA, Our RF attenuators are built with in-line design and
TNC feature N, SMA and TNC connectors. We offer various
levels of attenuation from 1 to 30 db
Tools & Kits RG174, RG188, RG316, N/A N/A Crimp, Aside from our extensive coaxial products, L-com
RG58, RG142B, RG213, compression offers many tools and kits that make cable installations
RG223, LMR-100, LMR- a breeze. We offer crimp and compression tools,
195, LMR-200, LMR- crimp and strip kits as well as waterproofing tape
240, LMR-400, LMR-400
UF, LMR-600, LMR-900
and many more
L-com.com | +1 (800) 341-5266 | +1 (978) 682-6936 11