Page 13 - 2021 L-com Wired Brochure
P. 13
Fiber Optics
Fiber Optics Mode Fiber Diameter Fiber Type Connectors Special Features
Cable Assemblies Single Mode, Multimode 62.5 Micron, 50 OS2, OM1, OM2, FC, LC, MPO, SC, L-com offers a large range of fiber cables encompassing all
Micron, 9 Micron OM3, OM4 ST, TOSLINK and modes, classes and connector combonations. We also offer
many more various jacket options like LSZH and OFNR
Military/Industrial Cable Single Mode, Multimode 62.5 Micron, 50 OS2, OM1, OM2, LC, SC, ST L-com's ruggedized fiber cable catalog includes both
Assemblies Micron, 9 Micron OM3, OM4 waterproof and mil-spec cable assemblies. Our waterproof
assemblies are IP67 rated while our mil-spec cables meet
military impact and crush resistance specifications
Couplers and Adapters Single Mode, Multimode, N/A N/A FC, LC, MPO, SC, Our complete line of fiber optic couplers and adapters prvide
Single/Multimode ST, TOSLINK and our customers with a variety of solutions. Our adapters feature
many more plastic and metal body options, multiple interfaces, and various
port counts including Simplex, Duplex, MPO and Quad
Ruggedized Plugs and Single Mode, Multimode 62.5 Micron, 50 OS2, OM1, OM2, LC, ST Our ruggedized fiber connectors are built to stand up to
Receptacles Micron, 9 Micron OM3, OM4 the toughest conditions. We offer IP67 rated plugs and
receptacles, MIL-C-83522 qualified couplers and economy
industrial grade connectors
Attenuators N/A N/A N/A FC, LC, SC, ST L-com offers a complete line of fiber optic attenuators ranging
from 5 to 25 db of attenuation. We also offer options in APC,
PC and UPC polish
Connectors Single Mode, Multimode 62.5 Micron, 50 OS2, OM1, OM2, FC, LC, MPO, L-com carries a wide range of connectors, including UniCam
Micron, 9 Micron OM3, OM4 SC, ST connectors, to fit all your fiber optic needs. We offer multiple
connector options, fiber diameters and cable types
Bulk Cable Single Mode, Multimode 62.5 Micron, 50 OS1, OS2, OM1, OM2, N/A L-com offers various models of fiber optic bulk cable including
Micron, 9 Micron OM3, OM5 breakout cable, distribution, zipcord, simplex and duplex. We
also offer jacket ratings of LSZH, OFNP and OFNR
Tools N/A 62.5 Micron, 50 OS2, OM1, OM2, FC, LC, MPO, SC, L-com carries everything from crimp dies and rachet tools to
Micron, 9 Micron OM3, OM4 ST, TOSLINK and scribe wedges, and fiber strippers and cleaners
many more
L-com.com | +1 (800) 341-5266 | +1 (978) 682-6936 13