Page 9 - 2021 L-com Wired Brochure
P. 9
USB
USB Specification Genders Max Speed Form Factor Connectors Materials/Jackets Special Features
Standard USB USB 2.0, Male - Male, 10 Gbps Straight, Right, A, B, C PVC, LSZH L-com has one of the most extensive USB cable
Cables USB 3.0, Male - Female Left, Up, Down, offerings in the world with multiple jacket options,
USB 3.1 Gen 2 45 degree angle orientations and updated specifications
Ruggedized USB USB 2.0, Male - Male, 5 Gbps Straight A, B, C PVC, LSZH, Our Rugged USB cables come with features
Cables USB 3.0 Male - Female, High Flex PUR, such as IP67 connectors, armored crush
Female - Armored, Outdoor, protection and die cast shell options
Female Industrial
Standard USB USB 2.0, Male, Female 5 Gbps Straight A, B Rolled Steel We offer USB connectors for internal panel
Connectors USB 3.0 mount applications including solder and screw
down terminal terminations
Ruggedized USB USB 2.0 Male, Female 480 Mbps Straight A, B, C Nylon, Nickel, L-com is one of the few suppliers to offer IP67
Connectors Gold rated USB connectors for waterproof cable
assemblies. Customize any length USB cable to
be shielded from dirt, dust and moisture
Standard USB USB 2.0, Male - Male, 5 Gbps Straight, Right A, B, C Plastic, Brass We offer a wide variety of USB adapters
Adapters USB 3.0 Male - Female, Angle including USB A, B and C interfaces and 2.0 and
Female - 3.0 specifications. Adapt any USB signal with
Female our extensive catalog
Ruggedized USB USB 2.0 Male, Female 480 Mbps Straight A, B Nylon, Nickel, L-com is one of the few suppliers to offer
Adapters Bronze, Gold IP67 rated USB adapters for waterproof cable
couplings. Connect cables with no fear of dirt or
water interfering
L-com.com | +1 (800) 341-5266 | +1 (978) 682-6936 9