To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1-Meter Interval OM3 MMF 50/125 2-count Breakout Fiber Cable 2.5mm OD Bend-Insensitive Black OFNR

L-com's FOBIB25OM3RKB2-M is an OM3 50/125 2-count breakout cable. This bulk cable utilizes bend-tolerant fiber, which allows for installations in more areas without additional attenuation. The outer cable diameter is 7.0mm, and contains two 2 sub-cables with an OD of 2.5mm. The outer jacket is black PVC, and rated for indoor and outdoor usage. The subcables as well as the outer jacket are tight buffered, with a ripcord for ease of jacket removal when installing. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts.

Features
  • OM3 Multimode (50/125um) 2-count Breakout bulk cable
  • Black jacket color with 2.5mm OD
  • OFNR (Riser rated) jacket complies with stringent building codes
Application
  • LAN Backbone
  • Data Center
  • Security
  • Fiber Optic Patch Cables
  • Fiber to the Home

SKU FOBIB25OM3RKB2-M
QTY available 138
Quantity Price
1 - 24 $5.19
25 - 49 $4.98
50 - 99 $4.83
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $5.19

Key Specifications

Key Specifications