RF Filters, Splitters, Diplexers - Bandpass Filters & Other ProductsAt L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom. At L-com we are committed to supporting your urgent need for passive RF components, with a wide selection of in-stock ready-to-ship inventory. Whether your project requires RF splitters, RF bandpass filters, RF diplexers, or even mounting kits, we have a huge selection of products to meet your varied application needs. Our range of RF splitter and combiner products, including the bestselling 900 MHz splitters, 2.4 GHz splitters, Low PIM wideband splitters, and 50 Ohm N-type terminators, can be used for both indoor and outdoor applications. We also offer wideband 750 MHz to 2.4 GHz RF splitter/combiners that are ideal for DAS applications. L-com’s HyperGain brand of 900 MHz signal splitters/signal combiners are available in 2 and 3-way models and feature N-female connectors. Easily mounted to a wall or shelf, or even mast-mounted, they feature weather-proof construction and are built with industrial-grade cast aluminum. What is more, they are also compatible with 900 MHz ISM band and 900 MHz cellular applications also. Our RF and bandpass filter products, such as the 900 MHz bandpass filter, 2.4 GHz, 4.9 GHz, and 5.8 GHz bandpass filter, provide excellent channel rejection. Ideal for co-located equipment installations, they feature rugged aluminum construction for both outdoor and indoor applications. The HyperLink 2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter helps you improve the performance of co-located equipment by reducing out-of-band interference. Designed for indoor installation or weather-resistant enclosures, they are available in five versions, including channels 1, 3, 6, 9, and 11, and are well suited for high data rate 802.11b and 802.11g wireless LAN applications. Our bandpass filters are wide enough to pass high data rate 802.11g signals without any degradation. Whether it is homeland security or public safety programs, to meet your varied application needs, our robust RF diplexers, including the DP2458-NF and DP245-NF, are available in several formats and within a range of different powers. Also called antenna diplexers, they are industrial grade and built and offer years of trouble-free operation. The DP2458-NF diplexer multiplexes a 2.4 GHz and a 5 GHz signal onto a single cable. Thanks to its exceptionally low insertion loss and high isolation, it is ideal for sharing expensive low-loss coax cables when running two separate radios. Its industrial-grade construction allows for years of trouble-free operation. These diplexers feature N-female connectors and are designed for indoor use. When off-the-shelf products will not do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our bandpass filter, RF filter and splitter, and diplexer can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator. Need help? Connect with one of our L-com technical experts now. Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com Sub CategoriesBest SellersThese are our best sellers in Bandpass filters/RF splitters. What's NewWe are constantly launching new products. Here are our new Bandpass filters/RF splitters. Customize Your Cable![]() L-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.
FAQComing soon
|