Bulk Cables - Coaxial, Ethernet, Fiber OpticAt L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom. Bulk cable is mainly used either for long distance connectivity or as raw material in cable fabrication. Depending on the application, bulk cable can be used for runs of a few feet or a few miles. No matter what the length, cable plays an integral role in structured communications, which is why the properties of the cable are critical. We offer a wide variety of bulk cable organized into six different technologies including audio-video, coaxial, multi-conductor, ethernet, fiber optic, and USB bulk cable. Our most popular types of cable are 50 Ohm coax, ethernet, and fiber optic because of their durability and performance. Our 50 Ohm, low-loss, coaxial cable is a very popular choice for wireless LAN and WLL applications. It comes in a variety of sizes from the thin and lightweight CA-100 cable to the larger, more rigid CA-900. Bulkier cables are better for long runs as they have minimal loss, but they are much harder to work with. All of our low-loss coaxial cable has similar performance characteristics to the leading manufacturers in the industry. Best yet, our low-loss bulk coax cable is ready to ship and available by the spool or by the foot so that you can order the exact length you need. Bulk fiber optic cable, maintains higher speeds over longer distances, accommodates larger bandwidths, is immune to EMI/RFI and cannot be easily tapped. This makes it more secure, and an ideal solution for high-interference areas like industrial environments. L-com’s selection of in-stock fiber bulk cable includes breakout, distribution, duplex zip cord, indoor and simplex, available in different modes such as OM1, OM2, OM3, OM4, OS1, OS2. For different environments you also have a choice of different materials like LSZH, OFNP or OFNR jackets, and strand counts from 1 – 24 fibers. Our bulk ethernet cable comes as a 4-pair copper cable used most commonly for network infrastructure. The solid cable type is used for premise wiring, while the stranded cable is used for making patch cables or cable assemblies. L-com also stocks specialty bulk cables that are high-flex and able to withstand millions of cycles, designed exclusively for industrial ethernet, factory automation, manufacturing, and harsh environment networking applications. We also offer many shielding and jacket options to meet your specifications. Our shielding options include foil shield (F/UTP or FTP), braid shielded (S/UTP or STP), foil and braid shield (SF/UTP), or unshielded (UTP). Our jacket options include CM, CMG, CMP or plenum, CMR or riser, CMX and LSZH. You can place your order by the box or by the foot. In the audio-video category, we carry 75 Ohm coax and multi-conductor cable such as RG59, RG6, single line coax in both, 28 AWG version, and a multi-conductor coax comprised of five 28 AWG coax lines enclosed in a single outer jacket. Our SVGA selection includes a standard model as well as a super thin option for applications where space is limited. Our multi-conductor bulk cable is available in conductor counts from 4 to 25 pairs. They are useful across a variety of applications including premise wiring, data signal transmission, industrial networks, as well as for network installation. These come in a variety of jackets including PVC, LSZH, E-CTFE and are available in lengths of 100, 500 or 1,000 foot. We also stock USB 2.0 and USB 3.0 bulk cable in LSZH or PVC jackets. Useful for those who prefer to customize their own cables, these are available in 100, 500 or 1,000 foot lengths. When off the shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom fiber optic manufacturing can be the ideal solution for you next project. Contact us today to get started or start the design online with our custom cable configurator. Need help? Connect with one of our L-com technical experts now. Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com Sub CategoriesBest SellersThese are our best sellers in bulk cables. What's NewWe are constantly launching new products. Here are our new bulk cables. Customize Your Cable![]() L-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.
FAQComing soon
|