Cable Assemblies - Coaxial, Ethernet, Fiber Optic, USB & FireWireAt L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom. When it comes to cable assemblies, L-com is a trusted supplier in the industry due to our stocking levels of popular, and hard-to-find cables, including coaxial, Ethernet, USB, FireWire, and fiber optic. We offer one of the largest lines of off-the-shelf coaxial cable assemblies for all your 50 Ohm and 75 Ohm applications. Besides our standard coaxial cable offering, we also stock low-loss coaxial assemblies to satisfy your WLAN application requirements. Some of our most popular styles include the RG58, RG59, RG174, 195 Series, 240 Series, and 400 Series low-loss coaxial assemblies. In our RG174 series, we offer 50 Ohm, SMA RG174/U coaxial cable assemblies. These are built with rugged molded strain relief boots to protect against severe cable bends at the cable/connector egress point. Exclusive to L-com, our RG174/U molded boot design is a popular hard-to-find feature that other coaxial cable manufacturers do not offer. Additionally, we also stock different standard lengths, from .5 to 10 ft. Our robust line-up of fiber optic cable assemblies includes the MPO fiber and HFBR fiber assemblies. In the MPO fiber line-up, our OM5 50/125 multimode round fiber offers great advantages in size by offering up to 8 times the density when compared to a same-sized SC connector. For easy mating and removal, we utilize a push-pull design. They are all available with or without alignment points as well as Type A and Type B polarity options. Each of them is available in Riser-rated or low-smoke halogen jackets. To help you save on installation time, they are factory terminated and tested too. All our MPO connectors are fully compatible with US Conec MTP products. To suit your application requirements, we offer a broad choice of popular, and hard-to-find assemblies, including DIN, Mini-DIN, SCSI, SATA, and eSATA. They are ideal for external storage, peripherals, and other equipment. Our SATA assemblies, for example, include right angle, latching SATA cable assemblies, male and female SATA cables, and more. With thousands of assemblies in stock, we ship the same day. We have a variety of other cable assembly types too. These include Ethernet cables for phone and Ethernet networking applications, D-Sub cables for RS232 serial and null-modem cable applications, parallel cable assemblies, and audio/video cables. When off-the-shelf products won’t do, our team of experts is ready to help with custom cables built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom cables and assemblies in different configurations can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator. Need help? Connect with one of our L-com technical experts now. Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com Sub CategoriesBest SellersThese are our best sellers in cable assembly components. What's NewWe are constantly launching new products. Here are our new cable assembly components. Category 6a Slim Ethernet Patch Cable, Shielded, Dual Rated CM-LSZH, Blue, 1.0Ft Item # TRD628ALS-BLU-1 Customize Your CableL-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.
FAQComing soon
|