L-com's HFBR plastic fiber optic cables are a type of fiber optic cable that is made from plastic instead of glass. Our HFBR Plastic Fiber Optic Cables are typically used in applications where a high bandwidth is required but the cost of glass fiber is prohibitive. HFBR POF cables are also more flexible than glass fiber cables, making them ideal for applications where there are tight bend radii.
These POF HFBR cables are available in a variety of lengths and connectors. The HFBR plastic fiber cable assemblies are typically used in industrial control, medical, and gaming equipment. Some of the key features of our HFBR plastic fiber optic cables include High bandwidth, Low cost, Flexible, Small bend radius and UL VW-1 flame retardant. Order your HFBR Plastic Fiber Optic Cables now for same business day shipping!