Audio/Video Cables & AdaptersAt L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom. We stock an extensive choice of HDMI cables, DVI cables, VGA cables, EVC cables, DisplayPort cables, KVM switches, RCA cables, HDMI splitters, video cables as well as active AV equipment such as DVI splitters/extenders, VGA splitters/extenders, HDMI splitters/extenders, and DisplayPort extenders. Our in-stock selection of HDMI cables includes a combination of high-quality standard cables as well as specialty cables used for critical application. Some of our most popular hard-to-find HDMI cables include swivel connectors, which allow you to change the connector orientation and locking connectors that prevent accidental disconnects. No matter the type of HDMI cable, rest assured that L-com will have multiple lengths in stock and ready to ship today. For more demanding applications, our line of industrial-rated HDMI cables are IP67 rated to prevent the ingress of dust and water. Further options include armored HDMI cables to protect the cable from crushing forces and LSZH jackets for low smoke installations. We are committed to supporting your systems with a wide breadth of cutting-edge and legacy cabling products. If your project requires DisplayPort or Mini-DisplayPort, rest assured we have an equally expansive selection, including DisplayPort-DisplayPort, DisplayPort-HDMI, or DisplayPort-DVI cables and adapters. Our high-quality DisplayPort cables and adapters are available in multiple lengths and connector configurations, including standard, panel mount, and angled, so you can find the exact cable you need. Besides our normal PVC jacket, we also offer armored DVI cables and LSZH. Our audio cables serve a wide range of audio needs, from connectors, adapters, splitter cables, and conversions in multiple interfaces. Depending on your project requirement, you can choose from different connector combinations, including 3.5mm-3.5mm, 3.5mm-RCA, 1/4"-1/4", 1/4"-XLR, XLR-XLR, and RCA-RCA. We also stock an extensive range of 75 Ohm coaxial products with a wide variety of connector types including BNC-BNC, BNC- Type F, BNC-RCA, Type F-Type F, and Type F-RCA. All cables are available in multiple lengths, jacket types such as PVC and CMP (plenum), and connector orientation including right angle. To complement our cable selection, we offer a complete lineup of connectors and adapters. Our SVGA cables are available in standard, super thin, and angled configurations. Standard cables are great for offices or commercial applications requiring a high-quality VGA connection to preserve image quality. They are available in lengths from 1 – 200 feet. Our super thin VGA cables are designed for space-sensitive applications. Not only is the diameter of the cable extra thin, measuring under a ¼ of an inch, but the connector is also low profile with a shallow space-saving back shell. Even better, they are also available in a break connector, which allows you to pull the cable through small areas and terminate after the cable is run. Our angled VGA cables with one 45-degree angled connector provide a unique mounting option for your next installation. They are available in male-to-male and male to female options. As a proud member of VESA and HDMI Licensing LLC, we work hard to ensure each of our AV products, including audio and video cable adapters and audio and video cables comply with the stringent standards set forth by these two governing bodies. We use the best quality components, ensure that the right manufacturing process is followed, and test them before approving each product for predictable performance. That is the only way you are guaranteed the best-in-class product from L-com. If you would like to know more about these governing bodies and the high standards they keep, visit vesa.org and hdmi.org. When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom manufacturing can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator. Need help? Connect with one of our L-com technical experts now. Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com Sub CategoriesBest SellersThese are our best sellers in audio/video components. What's NewWe are constantly launching new products. Here are our new audio/video components. Customize Your CableL-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.
FAQComing soon
|