L-com's AdderLink is a range of audio/video extensions that deliver high video resolutions and superb quality audio up to 300 meters using standard CAT5, 5e, 6 or 7 cables. They are designed for use in digital signage applications, and their innovative design allows for flexible distribution that can grow in line with project developments.
In addition to the AV Series, L-com also offers the AdderLink LPV Digital Signage Extender. This product is a point-to-point extender that can transmit video up to 150 meters / 500 feet away. It is also very easy to install, and it does not require any additional power supplies or sockets at the screen.
The AdderLink AV and LPV Digital Signage Extenders are a great choice for a variety of digital signage applications. They are easy to install and use, they offer high video quality, and they are cost-effective. If you are looking for a reliable and affordable solution for your digital signage needs, then L-com's AdderLink is a great option. Order these A/V extensions now to receive same business day shipping!