Power Products - Strips Cords Supplies UPS PDU AC/DCAt L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom. We have a range of power solutions that are all in stock and ready to ship on the same day. We have a large selection of popular desktop and rackmount UPS systems, power cords, power supplies, power strips, and power distribution units (PDU), including the Desktop Power Standby, and SmartOnline. We stock many external power cords, including standard/international, locking AC, LSZH AC, North American, and even special hospital-grade for medical power applications. All our power cords are in stock and will ship the same day. Our popular, high-quality external universally approved jumper power cords, including PCM1040, 1042, and 1044, feature C13 to C14 connectors. They are available in lengths of 3'3", 6'7", and 9'10" and use a 17AWG cable for superior power transfer. They are all UL/CSA and VDE approved for both domestic and European use. Our hospital-grade power cords, including the PCM1050 and 1052, come with molded hoods and meet all safety specifications, allowing you to use them for years. We only use hospital grade N5/15 to C13 connectors and 18AWG cable for superior power transfer and use sturdy solid plug pings to reduce bending or folding. What is more, our power cords are UL/CAS approved for medical use too. We offer an extensive line of AC/DC power suppliers for all your application requirements. These high-quality power supplies, including PS 24V, 9V and 12V, 15V, 48V, and 56V series, accessories, and DC-DC boost converters, can be used for a multitude of communication equipment including PoE injectors/taps, access points, wireless radios, and Wi-Fi and RF amplifiers. Our PS2424-25R universal switching power supply can be used to supply DC power to standalone PoE injectors, while also serving as a replacement or spare power supplier for other PoE injector kits. Available with a 2.5mm right angle DC plug, it can provide 24VDC@24W, 110/220 VAC. It comes with an AC power cord too. Among our bestselling Desktop Power UPS Standby System models is the BCPRO600. It offers surge suppression and long-lasting battery support for personal computers, inter-networking equipment, and other sensitive electronics. Its internal UPS circuits can support entry-level PC systems for up to 45 minutes during power failures and brownouts, without the fear of losing data. It comes packed with three battery-supported outlets for a computer, monitor, and one key system peripheral, and has three additional surge suppression-only outlets for printers and other system accessories that do not require battery support. In case of an extended power failure, this standby UPS system also enables a USB port allowing for optional unattended system shutdown without data loss too. Our comprehensive selection of PDT series thin vertical power strips include the PDT-1015C-NS20, PDT-2020TL-NS, and PDT-2X1020T models. The PDT-1015C-NS20 uses several pre-configured strips in two different lengths. It features multiple circuits, amperage, and termination choices, and takes up minimal space on your rack. That is not all, these factory-assembled thin power strips, with integrated J-box, are field configurable for isolated or non-isolated ground. All our strips feature a lightweight aluminum chassis and come with a black anodized finish, and can be used with MDF, IDF, IT infrastructure, and LAN applications. When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom manufacturing can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator. Need help? Connect with one of our L-com technical experts now. Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com Sub CategoriesBest SellersThese are our best sellers in power products. What's NewWe are constantly launching new products. Here are our new power products. Customize Your CableL-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.
FAQComing soon
|