To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Hospital Grade Power Cord, Clear Violet, SJT3-18 AWG, N5/15-EN60320C13, UL/CSA, 10FT

L-com stocks two popular, high quality external power cords for hospital/medical use. All assemblies are fully molded and meet the required safety specifications. Connectors are Hospital Grade N5/15 to C13. 18 AWG cable is gray, connector mold options are gray and clear.

Features
  • Sturdy, solid plug pins greatly reduce risk of bending/folding
  • 18 AWG cable is gray; Connector mold options are clear and gray
  • Hospital grade cordsets, N5/15 to C13 connectors
  • Length: 10 feet (3.1 meters)
  • UL/CSA approved for medical use
Application
  • Hospital device power
  • Medical power applications

SKU PCM1052
QTY available 220
Quantity Price
1 - 24 $23.99
25 - 49 $22.79
50 - 99 $21.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $23.99

Key Specifications

Key Specifications