To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Hospital Grade Power Cord, Gray, SJT3-18 AWG, N5/15-EN60320C13, UL/CSA, 10FT

L-com stocks two popular, high quality external power cords for hospital/medical use. All assemblies are fully molded and meet the required safety specifications. Connectors are Hospital Grade N5/15 to C13. 18 AWG cable is gray, connector mold options are gray and clear.

Features
  • 18 AWG cable is gray; Connector mold options are clear and gray
  • Length: 10 feet (3.1 meters)
  • UL/CSA approved for medical use
  • Hospital grade cordsets, N5/15 to C13 connectors
  • Sturdy, solid plug pins greatly reduce risk of bending/folding
Application
  • Medical power applications
  • Hospital device power

SKU PCM1050
QTY available 454
Quantity Price
1 - 24 $23.99
25 - 49 $22.79
50 - 99 $21.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $23.99

Key Specifications

Key Specifications