Choose from thousands of Switch Boxes options

Switch Boxes - USB, D-Sub, GPIB

At L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom.

At L-com, we offer a range of switching products that match your needs. Each of our high-quality products, be it USB switch boxes, D-Subminiature switch boxes, GPIB switch boxes, or other popular data switch products, are engineered such that they can be used across a wide range of industries.

For all your D-Subminiature switching applications, we have a large selection of D-Subminiature switch boxes, including DB9, DB15, DB25, and HD15. Whatever the application, be it RS-232, RS485, or data networking, our products are more than up to the task.

Our manual DB9 rotary transfer switch boxes, including the D8-4803 and D8-4808 models, are great for simple switching of commonly used data lines. They are available in 2-way and 4-way options with female connectors, and feature a sturdy, shielded metal box for extra durability and to help prevent EMI/RFI. They also come with a user-friendly switch and rubber feet to protect your work surface from any damage or scratches. To ensure compatibility, connector pins are fully populated and wired straight through.

When you want to allow computers to share a single USB peripheral device, such as a printer, scanner, or mass storage drive, L-com's USB switches, including the ATEN US221A and US421A do the job effortlessly.

Our ATEN US221A and US421A models allow for two or four computers to share a single USB peripheral device. They support transfer rates up to 480Mbps, multifunction printers, and operating systems including, including Windows, Mac, and FreeBSD operating systems. Thanks to their auto switch function, there is no need for a separate printer server either. They are bus-powered, hot-pluggable, and come with overcurrent protection, making them ideal for a multimedia office environment.

When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom manufacturing can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator.

Need help? Connect with one of our L-com technical experts now.

Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com

Read More

Sub Categories

Best Sellers

These are our best sellers in switch boxes.

Picture of DB9 2 Way Switch Box
DB9 2 Way Switch Box
Item # D8-4803
$47.99
Picture of DB9 4 Way Switch Box
DB9 4 Way Switch Box
Item # D8-4808
$33.79

What's New

We are constantly launching new products. Here are our new switch boxes.

Picture of DB25 4 Way Switch Box
DB25 4 Way Switch Box
Item # D8-4873
$92.99
Picture of DB15 2 Way Switch Box
DB15 2 Way Switch Box
Item # D8-4843/DP15-2
$86.99

Customize Your Cable

L-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.

FAQ

Coming soon