To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

ATEN 2 Port USB 2.0 Peripheral Switch

The US221A is a 2 Port USB 2.0 Peripheral Switch that allows up to 2 computers to share the use of a single USB peripheral device (such as a printer, scanner, mass storage drive, etc.) on a one-at-a-time basis.
The peripheral focus can be given to a computer manually by using pushbuttons on the switch, using the software-based configuration utility or by the Auto Switch function.
Compatible with both Windows and Mac, and with multimedia printer support, the US221A is the ideal way to share the latest USB 2.0 peripherals in a multimedia office environment.

Features
  • Enables two computers to share a single USB 2.0 peripheral device
  • Auto Switch Function - no need for a print server
  • Supports transfer rates up to 480 Mbps
  • Bus Powered - Hot pluggable - Overcurrent protection
  • Supports multifunction printers - Multiplatform support - Windows & Mac, FreeBSD

SKU US221A
QTY available 35
Quantity Price
1 - 24 $31.40
25 - 49 $30.14
50 - 99 $29.20
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $31.40

Key Specifications

Key Specifications