Wi-Fi Routers, Adapters & Wireless Access PointsAt L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom. We have a range of wireless access points that offer high performance networking and tremendous coverage range that are available in 2.4 GHz and 5 GHz models. These can operate in either access point or CPE client mode. In addition, L-com also offers wireless access points, wireless routers and USB wireless adapter from well-known manufacturers like Avalan, EnGenius, and Planet. These Wi-Fi products support 802.11a, 801.11b, 802.11g, and 802.11n Wi-Fi applications. Both indoor and outdoor wireless access points are available. L-com also offers ARK Series kits featuring HyperLink MIMO Dual Polarized 2.4 Ghz and 5 GHz antennas available in Dish, Omni and Sector models. Included with each antenna is a unique radio mounting bracket that allows the Ubiquiti RocketM2 or RocketM5 radio to be attached directly to the antenna. Wi-Fi signals work best with line-of-sight transmission. Metal studs in walls, concrete fiberboard walls, aluminum siding, foil-backed insulation, pipes and electrical wiring can reduce coverage area. Even trees can impact 802.11 frequencies. Wi-Fi access points and bridges can be placed at strategic locations to extend the wireless network coverage and fill in signal dead zones. With a faster wireless network, you can maximize the internet speed you get from your ISP. A wireless network infrastructure where QOS (Quality of Service) features are enabled can improve overall network balance by prioritizing packets according to your needs. Whether it is streaming video, or video conferencing, your traffic is handled according to the criteria that were prioritized. When you have multiple users in a household or office, making excessive demands on the wireless network simultaneously, this feature on our wireless routers ensures that the network traffic you value most is prioritized. When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom manufacturing can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator. Need help? Connect with one of our L-com technical experts now. Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com Sub CategoriesBest SellersThese are our best sellers in wireless access points, wireless routers, & wireless adapters. ![]() 1750Mbps 802.11ac Dual Band Wall Mount Enterprise Wireless Access Point Item # PT-WDAP-1750AC-FCC What's NewWe are constantly launching new products. Here are our new wireless access points, wireless routers, & wireless adapters. Customize Your Cable![]() L-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.
FAQComing soon
|