Dual Band Wireless AC1200 802.11ac Outdoor Access Point
Description
Extend your wireless coverage to the outdoors with the high-powered ENS1200, an 802.11a/b/g/n/ac 2x2 long-range Dual Band Wireless AC1200 Outdoor Access Point with speeds up to 300 Mbps on the 2.4 GHz and 866 Mbps on the 5 GHz frequency bands that functions as a stand-alone Access Point or as part of an EnGenius Electron Series Solution of mix-and-match business-class networking products. Configurable in a number of operation modes, the ENS1200 can support a wide variety of applications, making it ideal for small-to-medium sized companies that wish to provide outdoor access to the company network for their employees or to provide network and/or Internet connectivity via a company’s existing broadband connection.
Features
802.11ac wireless speeds of up to 866 Mbps on the 5 GHz frequency band and 802.11n wireless speeds of up to 300 Mbps on 2.4 GHz band
IP55-Rated waterproof housing for exposure to the elements
Up to 27 dBm transmit power on the 2.4 GHz and 26 dBm transmit power on 5 GHz frequency bands, enabling long range connectivity
Internal 5dBi high gain omni-patch antennas for both 2.4 GHz and 5 GHz
Application
Home and office Wireless LAN networks
Video IP camera applications
Wireless VoIP applications
802.11ac WiFi applications
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov