Choose from thousands of Adapters options

Adapters - AV, Coax, D-Sub, Ethernet, Fiber Optic, Firewire, IEEE-488 GPIB & USB

At L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom.

Built to the highest industry standard for high performance, electrical reliability, and design, we offer a full range of USB adapters, fiber optic adapters, D-Subminiature adapters, AV adapters, and IEEE-488 GPIB adapters. With their unrivaled performance, our adapters allow you to easily connect to a variety of devices and equipment. Our adapters are available in several styles, from inline and panel-mount to a bulkhead, wall plate, and more.

We stock a comprehensive range of standard USB adapters, and hard to find USB adapters such as right-angle USB adapter and Keystone style panel mount USB adapters. Some of our USB adapters, including USB A, B, and C interfaces and 2.0 and 3.0 specifications are made in plastic or brass. We also stock ruggedized USB adapters and are among the few suppliers who offer IP67 rated USB adapters for waterproof cable coupling. Made in nylon, nickel, bronze, and gold, these ruggedized USB adapters allow you to connect cables without the fear of dirt or water interference.

Besides USB adapters, we also have several fiber adapters. Made from plastic or metal and featuring ceramic or metal alignment sleeves for precise alignment, our duplex ST to SC hybrid fiber optic adapters are designed for mounting in standard rectangular cut-out style panels. Both these adapters can be used with PC or UPC style fiber connectors.

Whether it is a popular or a hard-to-find D-Subminiature adapter, we have the items you need in-stock. We have a large inventory at our central warehouse, including right angle D-Sub adapters, and filtered D-Sub adapters. You can choose from several interface options including DB9, DB15, DB25, DB37, DB50, HD15, HD26, HD44, HD62, and HD78 adapters.

L-com offers an extensive offering of Ethernet cabling couplers and adapters to solve all of your voice, video, and data LAN application. Among our bestselling products in-stock are the IP67 rated M12/M12 and M12/M8 range of adapters. These adapters let you swap genders, while also allowing you to adapt from M12 to M8, and vice versa.

To suit all your IEEE-488 GPIB applications, we have an extensive product line of standard and exclusive GPIB adapters. These are available in bulkhead-style adapters, reverse entry adapters, and right-angle adapters.

Our selection of high-quality, in-stock A/V adapters is unrivaled, including HDMI, DisplayPort, DVI, SVGA (HD15), 13W3, and 3.5 mm adapters.

We also have many adapter kits including DIYS, DJBS, DIY9, DIY15, DIY25, and BNC test adapters. Our BNC test adapters combine the commonly used BNC interface with a popular test-lab used binding post and banana plug connectors. Made using high-grade machined connectors and fully molded insulators, they provide you with many years of reliable service.

Depending on your project requirement, other cable adapter interfaces are also available, including Firewire, DIN, SCSI, SATA, and IEEE-488 GPIB.

When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom coaxial connectors and cables in different configurations can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator.

Need help? Connect with one of our L-com technical experts now.

Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com

Read More

Sub Categories

Show More

Best Sellers

These are our best sellers in adapters.

Picture of USB Adapter A-B, Black
USB Adapter A-B, Black
Item # ECF504B-UAB
$13.49
Picture of USB Adapter A-A, Shielded
USB Adapter A-A, Shielded
Item # ECF504-UAAS
$17.00

Customize Your Cable

L-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.

FAQ

Coming soon