Shielded USB Keystone Style Coupler (A Female /A Female)
Description
L-com's shielded USB keystone couplers can be easily installed into panels, wall plate openings and enclosures. Three options are available, all with female connectors - A/B, A/A & B/A. The stamped metal shell and one piece design provides maximum protection from data corrupting EMI/RFI. Contact us today for special pricing for your larger projects.
Features
Allows USB cables to be passed through panels, enclosures and wall plates
One piece design plus stamped metal shell provides maximum protection from EMI/RFI
30 microinch gold plated contacts provide reliable connections with repeated mating cycles
USB A style female connectors on the front and back
Application
PC computing
Industrial monitoring and control
Test and measurement
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov