To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB Protective Cover for Type A Jacks, Package/10

Item # CAPUSB-A
Availability
4,557
07/19/2024 * Up to 9757
Call Us * Over 9757
*Estimated Availability
Price Table
Quantity Price
1 - 24 $11.59
25 - 49 $10.43
50 - 99 $9.27
100 + Call Us
Add to Cart

Description

These hard to find covers are perfect for protecting unused USB female ports in our panel mount couplers or any expensive equipment from physical damage, dirt and dust. Made from soft material, these covers attach easily and stay in place with a snug friction fit. New lanyard options are ideal for our ECF and UPM style panel mount products. Color is black.

Features
  • Available in USB Type A or B and with or without lanyards
  • Serrated grip for easy removal
  • Ten covers per package
  • Protects unused ports from dirt, dust and other contaminants
  • Soft material material provides snug fit
Application
  • PC Peripheral Interconnects
  • Data Acquisition
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov