To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Flanged Panel Mounted USB 2.0 Coupler - Shielded, Type A/A Connectors

These unique products combine L-com's fully shielded keystone couplers with a solid die-cast metal mounting frame allowing for mounting in virtually any panel thickness. Three coupler options are available - A to A, A to B, and B to A. 4-40 machine screws are provided.

Features
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Allows USB cables to be passed through panels or enclosures
  • Flange kit includes a keystone style snap-in coupler, mounting frame and 4-40 machine screws
  • Fully stamped shielding offers isolation from EMI/RFI
  • Screw mount for secure installations
Application
  • PC Peripheral Interconnects
  • Data Acquisition
  • Test and Measurement

SKU ECF504-AA
QTY available 3378
Quantity Price
1 - 24 $16.19
25 - 49 $14.57
50 - 99 $12.95
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $16.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov