L-com ECF Keystone Panel Adapters 25 Pack

SKU ECF-SK-25
QTY available 915
Quantity Price
1 - 24 $83.69
25 - 49 $75.32
50 - 99 $66.95
100 + Call Us
Price $83.69

All Prices are in US Dollars and do not include duties



L-com now offers convenient bags of 25 of our ECF style flanges for use in patch panel and enclosure designs which require L-com's unique ECF flanges. These rugged flanges are perfect for use with Cat 3/5/5e/6/6a keystone couplers. Order online today!

Features
  • Packaged as a kit to allow for termination before installing onto a panel
  • Panel mount Category 5e RJ45 110 style keystone connectors to panels over .062" thickness
  • Standard 110 IDC style termination on the back allowing for quick termination
  • Two 4-40 screws allow for secure mounting to all panels

Application
  • Ethernet Networking
  • Telecommunications
  • Custom panel/enclosure applications
  • OEM

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Panel Adapter