To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

802.11ac Hi-Powered, Long-Range, Ruggedized 3x3 Dual-Band Wireless AC1750 Outdoor Access Point

Item # EN-ENH1750EXT
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

Under the AP Mesh mode (in 2.4 GHz), the ENH1750EXT Wireless Outdoor Access Point can be used as a central connection hub for stations or clients that support IEEE 802.11b/g/n networks. Under this mode, the ENH1750EXT can be configured with the same Mesh SSID and security password in order to associate with other ENH1750EXTs as well as connect with clients under the same SSID and security encryption signatures.

The ENH1750EXT supports Fast Roaming for clients authenticated to a RADIUS server. This means that employees can be constantly connected to the network – whether they are warehouse workers scanning and capturing barcode information, employees on Wi-Fi phone calls while walking to meetings on another part of a corporate campus, healthcare professionals capturing patient information on mobile devices, or security personnel who need uninterrupted video surveillance on a mobile device when they are alerted to and making their way to the location of an incident.

The ENH1750EXT includes a Band Steering feature which shifts Dual Band-capable clients to 5 GHz from the 2.4 GHz band, helping to relieve network congestion and maintain optimal data traffic speeds. This means that sensitive applications such as IP camera streams, VoIP (Voice over IP), HD video streaming and large file transfers perform with improved quality and reliability.


Features
  • 802.11ac wireless speeds of up to 1300 Mbps 5 GHz 802.11n wireless speeds up to 450 Mbps on 2.4 GHz
  • 3 detachable 5 dBi 2.4 GHz omni-directional antennas; 3 detachable 7 dBi 5 GHz omni-directional antennas, IP68-Rated waterproof housing
  • Band Steering for better throughput performance
  • Supports Mesh in the 2.4 GHz band
  • Up to 29 dBm transmit power on both 2.4 and 5 GHz bands
Application
  • 802.11ac WiFi applications
  • Home and office Wireless LAN networks
  • Video IP camera applications
  • Wireless VoIP applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov