To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

900 MHz Outdoor Wireless Ethernet Bridge

Item # AVL-AW900XTR-PAIR
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The AW900xTR-PAIR is a robust and reliable, preconfigured matched pair, point-to-point wireless Ethernet bridge that connects "fringe" IP devices, including IP access control readers, remote printers, remote PCs, VoIP phones, point-of-sale devices, digital signage or industrial control devices.

The AW900xTR radios include a built-in web browser interface for remote configuration, status monitoring and firmware update. This interface also provides a spectrum analyzer to help diagnose interference issues.

With non line-of-site capabilities, these radios can easily penetrate up to 1,500' through trees or up to 40 miles line-of-sight and supports industrial-grade temperature ranges. These products are an ideal replacement for modest data rate installations where 802.11 systems are under-performing or failing completely due to insufficient range or excessive interference.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 128 bit AES encryption, FIPS 197 – NIST Certified, does not require an FCC license to operate or install
  • Pre-configured outdoor long range industrial wireless Ethernet bridge
  • Rugged weatherproof cast aluminum outdoor package meets IP66 Standard for water and dust protection
  • High RF output power provides maximum foliage and / or wall penetration
  • Includes (2) 11 dBi directional antennas and (2) AX900xTR radios


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov