L-com offers USB Switch Boxes including the ATEN US221A/ US421A which is a 2 to 4 Port USB 2.0 Peripheral USB Switch that allows up to 2 to 4 computers to share the use of a single USB peripheral device on a one-at-a-time basis. This is ideal for situations where you need to share a printer, scanner, or other USB device between multiple computers. Our ATEN US221A/ US421A is a bus-powered switch, so there is no need for an external power supply. The USB switch box is also hot-pluggable, so you can connect and disconnect devices without having to power down the switch. The USB switch has a sturdy, shielded metal case to protect it from EMI/RFI interference.

To use the ATEN US221A/ US421A, simply connect the two or four computers to the switch's input ports. Then, connect the USB peripheral device to the switch's output port. Use the switch's button to select the computer that you want to control the USB device. The ATEN US221A/ US421A is a great way to share a USB peripheral device between multiple computers. It is easy to use, reliable, and affordable. Order yours today from L-com!

Here are some additional benefits of using a USB switch box:

  • Save space: A USB switch box can free up desk space by eliminating the need for multiple printers, scanners, and other USB devices.
  • Improve productivity: A USB switch box can help you to be more productive by allowing you to quickly and easily switch between devices.
  • Reduce clutter: A USB switch box can help to reduce clutter on your desk by consolidating all of your USB devices into a single unit.

If you are looking for a way to share a USB peripheral device between multiple computers, then a USB switch box is a great option. L-com offers a variety of USB switch boxes to choose from, including the ATEN US221A/ US421A. Buy one or more USB Switch Boxes now to take advantage of same business day shipping!