ATEN 4 Port USB 2.0 Peripheral Switch

SKU US421A
QTY available 4
Quantity Price
1 - 24 $41.01
25 - 49 $39.37
50 - 99 $38.14
100 + Call Us
Price $41.01

All Prices are in US Dollars and do not include duties



The US421A is a 4 Port USB 2.0 Peripheral Switch that allows up to 4 computers to share the use of a single USB peripheral device (such as a printer, scanner, mass storage drive, etc.) on a one-at-a-time basis.
The peripheral focus can be given to a computer manually by using pushbuttons on the switch, using the software-based configuration utility or by the Auto Switch function.
Compatible with both Windows and Mac, and with multimedia printer support, the US421A is the ideal way to share the latest USB 2.0 peripherals in a multimedia office environment.

Features
  • Enables four computers to share a single USB 2.0 peripheral device
  • Auto Switch Function - no need for a print server
  • Supports transfer rates up to 480 Mbps
  • Bus Powered - Hot pluggable - Overcurrent protection
  • Supports multifunction printers - Multiplatform support - Windows & Mac, FreeBSD

Key Specifications

Key Specifications

Switch Design
4 Way
Connector Series
USB 2.0 Type A
Connector Gender
Male