To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Power Cord N5/15-C13, UL/CSA, 7'6"

Item # PCM1012
Availability
2,232
Price Table
Quantity Price
1 - 24 $13.79
25 - 49 $13.10
50 - 99 $12.41
100 + Call Us
Add to Cart

Description

L-com now stocks several popular, high quality external power cords for domestic use. All assemblies are fully molded and meet the required safety specifications. These heavy duty cables feature 18 AWG construction. All items in stock ship same day.

Features
  • Color: Black
  • 18 AWG cable for superior power transfer
  • Domestic UL/CSA listed replacement power cords
  • Molded hoods provide years of use
Application
  • PC/Server
  • Powered devices
  • Power
  • Switch/Router


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov