To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Premium DVI-D Dual Link DVI Cable Male / Male w/ Ferrites, 3.0 ft

Item # CTLDVI-DL-MM-3
Availability
1,104
Price Table
Quantity Price
1 - 24 $45.59
25 - 49 $41.03
50 - 99 $36.47
100 + Call Us
Add to Cart

Description

L-com's premium DVI-D Dual Link cable assemblies offer high performance at an affordable price. Our premium DVI-D Dual Link cable series include dual ferrite beads plus a custom steel internal enclosure under the molded backshell to reduce the adverse effects of EMI/RFI. Furthermore the CTLDVIMM cable series features 30 microinch gold plated contacts for reduced signal loss. This series is perfect for all your Dual Link DVI cable applications. Order online today!

Features
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
  • Available in 4 standard DVI cable lengths from 3 to 15 ft. Color is gray
  • Features dual molded integrated ferrites plus a custom steel internal enclosure under the molded backshells for maximum EMI/RFI protection
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Dual link interfaces support high resolution values
Application
  • Digital Projection
  • Digital Signage
  • Flat panel display applications
  • High resolution monitor applications
  • Set top box applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov