RG58 Coax Cable - BNC, SMA, TNCL-com’s RG58 coax cable is widely used for a variety of applications in the fields of telecommunications and electronics. These RG58 cable assemblies are available with BNC to BNC, BNC straight to BNC right angle, two BNC right angle, SMA to SMA, SMA to BNC, SMA in-line to 90 degrees, two 90 degree SMA, thinNet BNC insulated, thinNet BNC 90 degree to in-line, thinNet BNC 90 degree insulated, thinNet plenum BNC, reverse polarized TNC, BNC to BNC bulkhead style, and TNC to TNC connector configurations. This RG58 coax cable offers excellent durability, flexibility, and signal quality. Make your purchase now to take advantage of our same business day shipping. L-com offers an extensive line of 50-ohm RG58 coax cable for use in data transmission, GPS, and test and measurement networks. The RG58 coaxial cable assemblies are available in male, female, plug, and jack connector genders with standard and reverse connector polarities. In this category, the coaxial cables feature bulkhead connectors, which are designed for single-D panel mount applications. These cable assemblies feature in-series and between-series connection types. RG58 coaxial cords are specifically designed to transmit signals with minimal loss and interference. The RG58 coax cable from L-com is available in lengths ranging from 0.5 to 200 feet. These coax cable assemblies feature gold-plated contact plating and nickel-plated bodies for minimal attenuation and enhanced corrosion resistance. While gold-plated contact and gold-plated bodies are also available in this category. The dual shielding layer is also available in these coaxial products that protect the signals from external electromagnetic interference, ensuring clear and reliable transmission. L-com RG58 cables are available with a PVC jacket material that offers mechanical strength and protection against physical damage, making them suitable for both indoor and outdoor applications. RG58 coax cable is known for its flexibility as it can easily be bent and twisted into tight spaces, allowing quick and easy installations without compromising signal quality. These coaxial cords are also suitable for RFID, wireless infrastructure, CCTV installations, and antenna connections. L-com has one of the largest in-stock selections of RG58 coax cable for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the optimal RG58 coaxial cable assemblies for your requirements. |
![]() |