To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 cable A-A male w/ferrites 0.5M

L-com offers a wide selection of USB 3.0 cable assemblies off the shelf for same day shipping. Our USB 3.0 cable selection includes USB 3.0 male to male cable assemblies with ferrites, Type A to Type A, Type A to Type C, Type A to Micro B USB 3.0 Connectors. The addition of ferrites to the end of the cable helps to suppress any further high frequency noise.

Features
  • Transfer rates up to 4.8 Gbps
  • Fully shielded to provide maximum protection against EMI/RFI
  • Color is blue
  • USB Type A male to USB Type A male
Application
  • Data Storage
  • Video Transfer
  • Data Acquisition

SKU U3A00008-05M
QTY available 12
Quantity Price
1 - 24 $13.99
25 - 49 $12.59
50 - 99 $11.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $13.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov