L-com’s RG174 cable is flexible, which allows efficient cable management, particularly in applications where space is limited. These coax cables have an extensive line of 50-Ohm impedance and offer low signal loss and excellent signal transmission. These coax cable assemblies are available with in-series and between-series connection types. Our coaxial RG174 cable features straight and right-angle connector configurations.

L-com RG174 coaxial cables are suitable for data transmission, RFID, test and measurement, GPS, and wireless infrastructure. These coax cords are mainly available in SMA and BNC connectors with male, female, plug, and jack connector genders. Our flexible cables are available in standard and reverse polarities. In this category, our RG174 cable features fully molded strain reliefs and nickel-plated bodies with gold contact plating.

These RG174 coax cables from L-com are available with a PVC jacket material that offers mechanical strength and protection against physical damage, making them suitable for both indoor and outdoor applications. These coaxial cords are available in lengths ranging from 0.5 to 25 feet. Our RG174 coax cables have solid and stranded center conductor types. In this category, our coaxial cable assemblies feature bulkhead configurations that allow panel feed thru mounts without the use of a feed thru bulkhead adapter, thereby minimizing signal loss.

RG174 cables from L-com offer durability, flexibility, and high-performance capabilities. Small-diameter cables and angled connectors provide greater flexibility for tight-fit situations. Our RG174 coax cable features rugged molded strain relief boots that protect against severe cable bends at the cable egress point. Our 50-Ohm RG174 cable is well-suited for RF and microwave test equipment, amateur radio, wireless networking, security systems and medical imaging.

L-com has one of the largest in-stock selections of RG174 cable for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on this or similar products, our expert technical support and knowledgeable sales team can help you get the perfect coaxial RG174 cables for your requirements. Make your purchase now to take advantage of our same business day shipping.