To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Ruggedized USB 3.0 Cable Assembly, A Male to C Male with Die Cast Shells and Optional Vision Thumbscrews, 28/26/22AWG, PVC, BLK, 1.0M

L-com's CAU3DCVIS series of USB 3.0 cables deliver fast performance coupled with a rugged design. Die-cast metal USB connector shells make these assemblies able to take more of a beating than standard plastic molds. Available connector types include A, B, C and Micro B. The A, B and C type connectors have optional thumbscrews for use with Machine Vision applications (please see drawings for more details). Additionally, these assemblies use UL recognized jackets and have 22AWG power conductors for maximum power delivery. Standard lengths of 1, 2 and 3 meters are available off the shelf. Order online today.

Features
  • Ruggedized Die-cast metal USB connectors
  • Both A and C type connectors come with optional Machine Vision brackets for use with Vision applications
  • Assembly built to USB 3.0 standards and speeds
  • UL2725 style black PVC jacket
  • 22AWG power conductors for maximum USB power transfer
Application
  • Industrial or Factory Automation
  • Process engineering
  • Machine Vision applications
  • Data acquisition or PLC communications
  • Test and measurement

SKU CAU3DCVISAC-1M
QTY available 61
Quantity Price
1 - 24 $28.48
25 - 49 $27.06
50 - 99 $25.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $28.48

Key Specifications

Key Specifications