To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

High Flex USB 3.0 Cable Assembly, A Male to Micro B Male w/ Machine Vision Thumbscrews, 28/26/22AWG, High Flex Rated TPE, Violet, 1.0M

L-com's CAU3VISHF series of USB 3.0 cables deliver fast performance coupled with a rugged design. Special continuous motion TPE cable allows the assembly to be flexed up to one million times without degradation of performance. These cables are made for applications where ordinary USB cables would fail. Additionally, these assemblies use UL recognized jackets and have 22AWG power conductors for maximum power delivery. These cables are excellent for automation and factory use. Standard lengths of 1, 2 and 3 meters are available off the shelf. Order these high flex cables online today.

Features
  • High flex and continuous motion rated for a minimum of 1 million flex cycles
  • Assembly built to USB 3.0 standards and speeds
  • Micro B connector has built in Machine Vision thumbscrews that can be pushed back if not required
  • UL Style 21445, VW-1 violet TPE jacket
  • 22AWG power conductors for maximum current
Application
  • Industrial or Factory Automation
  • Process engineering
  • Machine Vision applications
  • Data acquisition or PLC communications
  • Test and measurement

SKU CAU3VISHFAMB-1M
QTY available 33
Quantity Price
1 - 24 $28.72
25 - 49 $27.28
50 - 99 $25.85
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $28.72

Key Specifications

Key Specifications