Description
USB 3.1 adapters are now available to help solve problems in the field. Socket saver UAD035MF extends the life of expensive cables and ports by taking the abuse of frequently mated connectors. Gender changers UAD036FF and UAD037MM allows two like gendered connectors/cables to mate. UAD31AMCF allows devices with A ports to interface with peripherals that have Type C port. This can help solve mismatched applications in the field or allow for easy cable extension.
Features
Application
![]() AccessoriesSimilar Products |