To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com's OM5 50/125 Multimode Fiber Cable is a high-performance fiber optic cable that is designed for short to medium range applications. Our OM5 Multimode Fiber Optic Cables feature an OFNR (Optical Fiber Non-conductive Riser) or LSZH (Low Smoke Zero Halogen) jacket along with dual LC or dual SC style connectors. This OM5 fiber is the latest generation of multimode fiber and is optimized for SWDM (short wavelength division multiplexing). This allows for greater overall system cost savings by reducing the number of fibers required for high speed transmissions. The L-com OM5 50/125 Multimode Fiber Optic Cables are available in a variety of lengths and connector combinations. It is a perfect choice for high-bandwidth applications such as 100 Gigabit Ethernet, 400 Gigabit Ethernet, and 800 Gigabit Ethernet. Order your 50/125 Micron OM5 Multimode Fiber Optic Cables now to receive same business day shipping!