To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com's 62.5/125 fiber pigtail cables are a type of fiber optic cable that is used to connect a fiber optic transmitter or receiver to a fiber optic network. The 62.5-micron core diameter is the standard for single-mode fiber optic cables, while the 125-micron cladding diameter is used to protect the core from damage. Our pigtail fiber cables are typically used in applications where there is a need for a short, easy-to-install connection between a fiber optic transmitter or receiver and a fiber optic network. The pigtail fiber assemblies are also used in applications where the fiber optic cable must be protected from damage, such as in industrial environments.

Some of the benefits of using 62.5/125 fiber pigtail cables include easy to install and use, reliable and durable, available in a variety of lengths and connectors and relatively inexpensive. Our fiber pigtails come in OM1, Multimode, OFNR jackets with LC, FC, ST or SC connectors. Order your 62.5/125 fiber pigtail cables now and receive same business day shipping!