To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5e Bulk Cable, SF/UTP Foil + Braid Double Shielded, Four-Pair, 24AWG Stranded, Outdoor Polyurethane Jacket, Black, 1,000ft

The TFDL8678 is designed for outdoor applications where a stiff rigid cable is not desired. It has stranded 24AWG conductors allowing it to compete with solid conductor cable while retaining flexibility. It is excellent for PoE applications and is double shielded for EMI & RFI protection. Looking for an RJ45 plug? L-com recommends TDS8PC5 for use with this cable.

Features
  • double shielded (foil + braid) Category 5e bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • Sunlight (UV) resistant Polyurethane (PUR) jacket is suitable for outdoor use
  • dynamic temperature range of -40°c to +75°c and rated for 300V
  • 24AWG stranded construction with nominal conductor OD of 0.039”
  • 0.250” nominal cable diameter
Application
  • Outdoor networks
  • Harsh Environments
  • Transportation
  • Mil-Tec
  • PoE applications

SKU TFDL8678
QTY available 15
Quantity Price
1 - 4 $1,740.00
5 - 9 $1,705.20
10 - 24 $1,670.40
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $1,740.00

Key Specifications

Key Specifications