4-Way 2.4 GHz Signal Splitter N-Female Connector

SKU SC2404N
QTY available 344
Quantity Price
1 - 9 $137.99
10 - 24 $126.95
25 - 99 $115.91
100 + Call Us
Price $137.99

All Prices are in US Dollars and do not include duties



HyperGain 2.4 GHz Signal Splitters / Signal Combiners are used for connecting more than one antenna to a single radio. They feature weather-proof construction and can be installed indoors or outdoors. This 4-way splitter can be used with amplified systems since they will pass DC power to all ports. HyperGain 2.4GHz WLAN Signal Splitters / Combiners are also available in 2-way and 3-way models with N-Female, RP-TNC Jack and SMA connectors.

Note:
To ensure proper operation, any open splitter ports should be terminated with a high quality 50 Ohm terminator. We recommend the Hyperlink ANM-TERM1 0-6 GHz 50 Ohm N-Male Terminator.

This splitter can be mounted to a wall or shelf as well as mast mounted. See accessories below.


Features
  • Compatible with 802.11b and 802.11g Wireless LAN WiFi applications
  • Industrial grade, Cast aluminum construction
  • Weatherproof for indoor or outdoor use
  • DC power will pass to all ports
  • RoHS Compliant

Application
  • Compatible with 802.11b and 802.11g applications
  • Connect more than one antenna to a single radio

Key Specifications

Key Specifications

Connector Series In
N
Connector Gender In
Female
Minimum Frequency
2.4 GHz
Maximum Frequency
2.5 GHz
Number of Output Ports
4 Port
Impedance
50 Ohm
Maximum Input Power
25 Watt