Wireless 2-Way Signal Splitter / Combiner 750-2700 MHz

SKU SCW02N-1
QTY available 136
Quantity Price
1 - 9 $189.99
10 - 24 $182.39
25 - 99 $174.79
100 + Call Us
Price $189.99

All Prices are in US Dollars and do not include duties



The SCW02N-1 is a 2-way wideband signal splitter which covers a frequency range of 750 MHz to 2700 MHz. This wideband design makes this signal splitter suitable for 800MHz & 900 MHz cellular and ISM band operation, 1.8 GHz & 1.9 GHz (1800-1900 MHz) PCS cellular radio applications, as well as 2.3 GHz WCS Band (2.31 - 2.36 GHz), 2.36 GHz CDMA Band and 2.4 GHz 802.11b, 802.11g and 802.11n applications. The SCW02N is also ideal for use with Distributed Antenna System (DAS) networks. This signal splitter features a 50W power rating and is constructed from heavy duty aluminum. They are designed to be installed indoors or in weather-resistant enclosures. The SCW02N-1 can be used to connect two antennas to one wireless bridge or for "stacking" multiple directional antennas for increased gain. Note: To ensure proper operation, any open splitter ports should be terminated with a high quality 50 Ohm terminator. We recommend the Hyperlink ANM-TERM1 0-6 GHz 50 Ohm N-Male Terminator. For additional information and complete specifications, click on the Data Sheet link in the Downloads section. This item is non-cancelable / non-returnable.

Features
  • Wideband design 750-2700 MHz
  • Low Passive InterModulation (PIM) rated
  • Industrial grade aluminum construction
  • 50W power rating
  • Type N-Female connectors

Application
  • DAS (Distributed Antenna Systems)
  • 700 MHz and cellular applications
  • AWS (Advanced wireless services) and PCS (Personal communications service) band applications
  • In-building wireless networks and LTE networks
  • IEEE 802.11b/g applications


Documents and Resources

Key Specifications

Key Specifications

Connector Series In
N
Connector Gender In
Female
Minimum Frequency
750 MHz
Maximum Frequency
2.7 GHz
Number of Output Ports
2 Port
Impedance
50 Ohm
Maximum Input Power
50 Watt