1 MTP Male (12 fiber) to 6 Duplex LC connectors, LGX Fan-out cassette, single mode

SKU FSP-MTM1-LCD6-SM
QTY available 4
Quantity Price
1 - 9 $373.99
10 - 24 $366.51
25 - 99 $359.03
100 + Call Us
Price $373.99

All Prices are in US Dollars and do not include duties



The L-com FSP-MTM1-LCD6-SM is an ideal product for connecting multi-fiber MTP trunk cables and splitting them out to various patch cables. Each FSP-MTM1-LCD6-SM comes fully populated internally with pre-terminated and tested MTP breakout cables. The L-com FSP-MTM1-LCD6-SM cassette offers a reliable access point for MTP cables to be converted over to individual LC connections. Providing high performance while saving space, the FSP-MTM1-LCD6-SM are also designed for fast and easy field installation with minimal training. All MTP fan-out cassettes are in stock and ready to ship, order online today!

Features
  • 1x12 Fiber MTP in rear, 6 duplex LC in front
  • LGX footprint fan-out cassette
  • Front panel 5.1" x 1.1"
  • Rear cassette 4" x 5" x 1.1"
  • Single mode OS2

Application
  • Simplifying cable management allowing for higher density
  • Used to populate L-com's wall mount and rack mount fiber enclosures, FSP Series rack panels, and FSP DIN-Rail mount enclosures
  • Fiber optic network infrastructure
  • Fiber optic installers
  • FTTx applications