10 Channels AC current sensor RS485 output, 0-50A

SKU SRCN-C290-4
QTY available 18
Quantity Price
1 - 9 $255.99
10 - 24 $245.75
25 - 99 $235.51
100 + Call Us
Price $255.99

All Prices are in US Dollars and do not include duties



This module is used to measure and monitor current consumption by utilizing current transformer technolgy. The module will collect voltage signal, convert and process it into a current value and output the current value with RS485 Modbus RTU protocol. Uses include building automation and facility management systems where acquiring information on energy usage can lead to increased efficiency. They can also detect equipment issues and help prevent damage by detecting over-current and/or short-circuit conditions.

Features
  • 10 input channels
  • CT Technology
  • RS485 output
  • Low power consumption
  • Includes 10 coils
  • 35mm DIN rail or panel mountable

Application
  • Building and facilities management
  • HVAC
  • Electric fansElectric pumps
  • Other devices where over-current & short-circuit protection are a concern.