10 Port Gigabit PoE Ethernet Switch, 2x RJ45 10/100/1000TX, 8x RJ45 10/100/1000TX with PoE+ 802.3at/af 120Ws, Desktop, Rack or Wall Mount

SKU DT10-2G-8GP+
QTY available 425
Quantity Price
1 - 9 $261.99
10 - 24 $251.51
25 - 99 $241.03
100 + Call Us
Price $261.99

All Prices are in US Dollars and do not include duties



L-com's DT10-2G-8GP+ is an 10 port, PoE+ capable, triple speed Ethernet switch offering a cost-effective, PoE friendly solution for connecting devices over a gigabit network.

The DT10-2G-8GP+ unit has 2x 10/100/1000TX RJ45 ports and 8x 10/100/1000TX RJ45 ports capable of delivering end-span PoE+ power at the IEEE 802.3at standard of up 30 watts per port with an overall power budget of 120 watts. It is fully backwards compatible with IEEE 802.3af standards. It is excellent for powering hard to reach PoE capable IP devices such as security cameras, telephones, building control systems, access points and IoT (Internet of Things) devices. The power supply is included.

L-com’s DT10-2G-8GP+ switch is easy to use with an unmanaged, plug and play design including LED indicators for both data and PoE power usage. It will auto detect IEEE 802.3af and 802.3at equipment to protect devices from being damaged by incorrect installation. The desktop style design can be desktop, wall or DIN rail mounted using the supplied materials. A front facing DIP switch allows the unit to be easily changed between standard, VLAN and extended modes. Please see the user manual for full operating details. Contact L-com with your application needs today and don’t forget your Ethernet cables.

Features
  • DT10-2G-8GP+ is a 10 port gigabit PoE Ethernet switch with 2x triple speed 10/100/1000TX RJ45 ports and 8x triple speed 10/100/1000TX RJ45 ports capable of delivering end-span PoE+ power at the IEEE 802.3at standard at a maximum of 30W per port with a total power budget of 120W
  • Power requirements of 100-240V @ 2.5A using the supplied power adapter
  • Easy to use unmanaged, plug & play design with LED indicators for both data and PoE power; Auto detects IEEE 802.3af or 802.3at equipment, protecting the devices from being damaged by incorrect installation
  • Unit can be desktop, wall, or DIN rail mounted using the supplied materials; please see included manual for instructions
  • Front DIP switch allows unit to be changed between standard, VLAN and extend modes quickly and easily; please see supplied manual for full details

Application
  • Commercial Ethernet, IP and LAN
  • Office and Home Office
  • IP and PoE enabled devices such as cameras, phones and access points
  • TMS (Traffic Management Systems
  • Small Business


Documents and Resources