To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

10 Port Industrial Ethernet DIN Rail Switch, 8x RJ45 10/100TX PoE 802.3at 30W/port 120W Total Budget, 1x RJ45 10/100/1000TX, 1x SFP 1000FX

The IES-2210AT-SFP is a 10 port Industrial Ethernet Switch with 8x 10/100TX RJ45 ports capable of providing power via PoE+ IEEE 802.at standard at a maximum of 30W per port with a total power budget of 120W, 1x triple speed, gigabit 10/100/1000TX RJ45 Port and 1x 1000FX SFP port (SFP module sold separately).

L-com's IES-22 Series of 10 Port Industrial Ethernet PoE switches offer ease of deployment, cost savings and robust switching for your industrial networking application. This IES-2210AT-SFP rugged Industrial Ethernet switch features a combination of auto-negotiating double or triple speed ports including 10/100TX RJ45, 10/100/1000TX RJ45, and 1000FX SFP as well as easy to read system status LEDs.

This Industrial DIN Rail switch's Power over Ethernet capable ports are able to power your PoE enabled devices such as switches, cameras, access points and IoT devices using the IEEE 802.3at standard with up to 30W per port and a total power budget of 120W. Simplify your installation by removing unnecessary power cables. This 10 Port Industrial Ethernet DIN Rail switch is powered by an external 48V DC Industrial Power Supply, (Sold Separately) and features standard 35mm DIN rail mounting brackets. An IP40 aluminum alloy shell protects the part and the case's ribbed heat-removal design satisfies harsh environment and industrial requirements. The fan-less design greatly extends the mean time between failures (MTBF).

L-com IES-series switches such as IES-2210GAT-SFP are unmanaged and can be installed in minutes providing industrial network connectivity for myriad applications including industrial automation, factory automation, process control networking and energy network connectivity. They support Ethernet standards such as IEEE 802.3, 802.3u, 802.3ab, and 802.3at and compliant devices such as PLC's and media convertors as well as IP enabled meters, valves and drives. Contact L-com with your application needs today.

Features
  • IES-2210AT-SFP is a 10 port Industrial Ethernet Switch with 8x 10/100TX RJ45 ports capable of providing power via PoE+ IEEE 802.at standard at a maximum of 30W per port with a total power budget of 120W, 1x triple speed, gigabit 10/100/1000TX RJ45 Port and 1x 1000FX SFP port (SFP module sold separately)
  • Auto-MDI/MDI-X ports support straight or crossover cables and Full or Half-duplex modes with Auto-detect
  • Operating Temperature of -40°C to +85°C meets harsh industrial requirements; IP40 Aluminum alloy heat-sink shell and fan-less design greatly extends MTBF
  • IES Series switches are an unmanaged, plug & play design with LED indicators that are easy to install on standard 35mm DIN rails
  • Power Consumption: 48V (48V Industrial Power Supply sold separately)
Application
  • Industrial Ethernet
  • Factory Automation, Process Control and Process Industry Networking
  • IP enabled devices such as meters, valves or drives and IoT applications
  • SCADA (Supervisory Control and Data Acquisition)
  • Energy Networks

SKU IES-2210AT-SFP
QTY available 6
Quantity Price
1 - 4 $388.92
5 - 9 $373.36
10 - 24 $357.81
25 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $388.92

Key Specifications

Key Specifications