To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

12 Fiber LC/UPC Distribution Style Pigtail, SM, Blue Boots

The L-com FPT12-LCUSM-BL-3 is a distribution-style fiber optic pigtail assembly constructed with single mode fiber. The 12 fiber pigtails are terminated with LC/UPC connectors and blue strain-relief boots. The pigtails are 3 meters in length, and feature color-coded jackets, for ease in identification of fibers.

Features
  • Distribution-Style Pigtail Assembly
  • 900um tight-buffered fanouts, color-coded to TIA-598-A Industry Standard
  • Low Insertion Loss
  • Standard 3 meter length (1 meter fan-out, and 2 meter distribution tail)
Application
  • Telecom
  • Datacom
  • Enclosure wiring
  • Wireless Installations

SKU FPT12-LCUSM-BL-3
QTY available 46
Quantity Price
1 - 24 $28.60
25 - 49 $27.17
50 - 99 $25.74
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $28.60

Key Specifications

Key Specifications