Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

12 Fiber Ribbon, 9 SM SC/UPC 3 Meter Pigtail Fanout Kit

The L-com FPT12-SCUSM-R-FO-3 is a fan-out fiber Optic ribbon cable assembly with pigtails constructed with single mode fiber. The 12 Fiber are terminated with SC/UPC connectors and feature . The pigtails from the fan-out are 3 meters in length, and feature color-coded jackets, simplifying individual fiber identification.

Features
  • Ribbon-style Pigtail Assembly
  • 900um tight-buffered fanouts, color-coded to TIA-598-A Industry Standard
  • Low Insertion Loss
  • Standard 3 meter length
  • Terminated on fanout end
Application
  • Telecom
  • Datacom
  • Patch Panels and cross-connects

SKU FPT12-SCUSM-R-FO-3
QTY available 4
Quantity Price
1 - 24 $47.15
25 - 49 $44.79
50 - 99 $42.44
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $47.15

Key Specifications

Key Specifications