12 Fiber SC/UPC Distribution Style Pigtail, MM, 50, OM3 Aqua Boots

The L-com FPT12-SCUM3-AQ-3 is a distribution-style fiber optic pigtail assembly constructed with multimode OM3 (50/125µm) fiber. The 12 fiber pigtails are terminated with SC/UPC connectors and aqua strain-relief boots. The pigtails are 3 meters in length, and feature color-coded jackets, for ease in identification of fibers.

Features
  • Distribution-Style Pigtail Assembly
  • 900um tight-buffered fanouts, color-coded to TIA-598-A Industry Standard
  • Low Insertion Loss
  • Standard 3 meter length (1 meter fan-out, and 2 meter distribution tail)
Application
  • Telecom
  • Datacom
  • Enclosure wiring
  • Wireless Installations

SKU FPT12-SCUM3-AQ-3
QTY available 19
Quantity Price
1 - 24 $86.99
25 - 49 $82.64
50 - 99 $78.29
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $86.99

Key Specifications

Key Specifications