To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

12 (Power) Position Circular Connector Plug Receptacle Housing Panel Mount

Bulgin's PX0796/P is a circular connector receptacle available in black color. This plug connector receptacle has 12-contacts and screw type termination. The connector receptacle is waterproof and dustproof to IP68 and IP69K when mated with a compatible connector. Our circular connector receptacle is specifically stocked to be readily available for same-business-day shipping. The PX0796/P circular power connector receptacle is designed to operate within a temperature range of -20 to 70 deg C.

The Bulgin PX0796/P circular connector receptacle from L-com is suitable for industrial, commercial, marine, wastewater, medical, agriculture, recreation and leisure, food processing, and consumer electronic applications. This UL-certified front panel connector receptacle with black insert has a maximum voltage of 50 V. Additional specs and dimensions for this 12-position circular connector receptacle can be found on its downloadable PDF specification datasheet.

Our UL-certified circular connector receptacle has a 38.1 mm diameter over coupling ring. The maximum cable acceptance of this circular connector receptacle is 8 mm with UL94HB flammability rating. Our PX0796/P circular power receptacle from L-com is made of polyamide and has brass contact material with nickel plating. Make your online purchase right now to take advantage of our same-day shipping.

L-com has one of the largest in-stock selections of circular connector receptacle for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect screw type circular connector receptacle for your requirements.


Features
  • Mates with Flex Cable Connector
  • Single Hole Fixing
  • Plug or Socket Versions
  • Contacts 2, 3, 4, 6, 7, 9, 12, 25
  • PX0796/P contacts sold separately

SKU PX0796/P
QTY available 5
Quantity Price
1 - 24 $23.30
25 - 49 $22.14
50 - 99 $20.97
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $23.30

Key Specifications

Key Specifications